IESNA:LM-63-2002
[TEST]P951325
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-735-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37602
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7548.2 7552.2 7536.3 7502.5 7305.6 7100.7 7066.9 7230 7607.9 8111.1
8719.8 9419.9 10157.8 10696.8 11110.5 11520.3 11894.2 12119 12196.5 12113
11691.3 10933.5 9964.9 8429.4 6189.8 3604.1 2798.5 2559.8 2275.4 1853.7
1424.1 1105.9 829.4 519.1 296.4 119.3 0
7548.2 7516.4 7500.5 7478.6 7287.7 7078.8 7049 7196.2 7560.2 8079.3
8672 9348.3 10086.2 10643.1 11040.9 11458.6 11828.6 12067.2 12178.6 12079.2
11625.7 10883.8 9899.2 8298.1 5994.8 3490.7 2766.7 2536 2247.6 1821.9
1406.2 1092 789.6 499.2 288.4 115.4 0
7548.2 7538.3 7530.3 7508.5 7357.3 7156.4 7092.8 7214.1 7532.3 8019.6
8596.4 9244.9 9976.8 10621.2 11066.8 11480.5 11916.1 12212.4 12397.4 12381.5
12075.2 11395 10462.1 9010.2 6868 4061.5 2816.4 2557.9 2319.2 1989
1605.1 1193.4 883.1 576.8 314.3 143.2 0
7548.2 7530.3 7520.4 7538.3 7434.9 7261.8 7184.3 7245.9 7468.7 7858.5
8377.7 8956.5 9626.7 10350.7 10929.5 11389 11830.6 12214.4 12443.2 12550.6
12431.2 12013.5 11269.7 9964.9 7999.7 5117.7 2898 2404.7 2187.9 1929.3
1654.8 1374.4 1064.1 710.1 405.8 181 0
7548.2 7540.3 7546.3 7586 7566.1 7474.7 7361.3 7349.3 7450.8 7683.5
8041.5 8503 9055.9 9692.4 10386.5 11029 11528.2 11961.8 12345.7 12628.1
12707.7 12532.7 12097.1 11387 9998.7 7536.3 4194.8 2128.2 1674.7 1410.2
1149.6 926.9 722 509.2 276.5 101.4 0
7548.2 7552.2 7574.1 7627.8 7679.5 7679.5 7625.8 7576.1 7584 7681.5
7874.4 8176.8 8584.5 9065.8 9604.9 10289.1 11017.1 11631.7 11987.7 12154.8
12264.2 12317.9 12300 12278.1 12065.3 10812.2 8095.2 4509.1 2050.7 1316.7
1036.3 803.6 586.8 403.8 232.7 85.5 0
7548.2 7556.2 7598 7661.6 7753.1 7834.7 7890.4 7934.1 7930.1 8005.7
8133 8327.9 8598.4 8908.7 9288.6 9752.1 10279.1 10857.9 11379.1 11810.7
12246.3 12735.5 13224.8 13734 14364.5 14718.6 13626.6 10780.4 6965.5 3498.6
1678.7 1032.3 700.1 455.5 260.6 91.5 0
7548.2 7562.2 7619.8 7711.3 7810.8 7910.2 8029.6 8164.8 8327.9 8536.8
8803.3 9109.6 9439.8 9805.8 10241.3 10774.4 11377.1 12041.4 12765.4 13549
14454 15442.6 16548.5 17648.4 18881.5 20315.6 21713.9 22067.9 20783 17729.9
13179.1 8359.8 4875 2693.1 1189.4 286.4 0
7548.2 7582.1 7651.7 7757.1 7860.5 7954 8067.4 8222.5 8403.5 8678
9040 9455.7 9949 10557.6 11297.5 12214.4 13276.6 14505.8 15830.4 17182.9
18720.4 20180.4 21902.8 23653.2 25753.5 27818.1 30443.6 33256 35493.7 35259
31028.4 23382.6 14780.2 5923.2 1082 238.7 0
7548.2 7580.1 7665.6 7765 7868.5 7979.9 8097.2 8254.3 8443.3 8715.8
9049.9 9451.7 9927.1 10537.7 11295.5 12258.2 13360.1 14692.7 16164.6 17672.2
19255.5 20872.5 22605 24494.5 26511.3 28613.7 31000.5 33594.2 36128.1 36575.7
32355 23615.4 13397.9 3488.7 743.9 220.8 0
7548.2 7578.1 7645.7 7779 7888.4 8009.7 8109.1 8254.3 8453.2 8691.9
8980.3 9308.5 9682.4 10195.6 10869.9 11685.4 12671.9 13885.2 15267.5 16775.2
18290.8 19844.2 21449.3 23161.9 25031.5 26869.4 28784.8 30461.5 31736.4 30823.5
26565 18306.7 7967.9 1537.5 463.4 153.2 0
7548.2 7570.1 7661.6 7777 7882.4 7987.8 8087.3 8202.6 8363.7 8536.8
8741.6 8940.5 9139.4 9408 9801.8 10322.9 10949.4 11790.8 12781.3 13903.1
15124.3 16387.3 17628.5 18889.5 20200.3 21427.5 22658.7 23774.5 24011.2 21930.7
17684.2 12150.8 5185.3 1032.3 310.3 85.5 0
7548.2 7570.1 7645.7 7733.2 7820.7 7874.4 7928.1 7973.9 8015.7 8065.4
8081.3 8027.6 7926.2 7818.7 7743.2 7739.2 7846.6 8152.9 8650.1 9276.7
10018.6 10836.1 11659.5 12479 13274.6 13936.9 14330.7 14551.5 13990.6 11768.9
8630.3 5336.5 2128.2 604.7 222.8 55.7 0
7548.2 7542.3 7560.2 7586 7570.1 7464.7 7301.6 7057 6734.7 6309.1
5776 5155.5 4538.9 4023.7 3614 3275.9 3015.3 2848.2 2762.7 2742.8
2796.5 2903.9 3007.4 3108.8 3156.5 3079 2840.3 2460.4 1879.6 1334.6
970.6 704.1 513.2 360 216.8 57.7 0
7548.2 7498.5 7436.9 7315.5 7096.7 6732.8 6245.5 5626.9 4934.7 4306.2
3791 3343.5 2929.8 2623.5 2456.4 2378.8 2325.1 2259.5 2189.9 2124.2
2046.7 1941.3 1817.9 1708.5 1603.1 1497.7 1394.3 1282.9 1151.6 1002.5
849.3 700.1 541 371.9 202.9 45.7 0
7548.2 7448.8 7267.8 6961.5 6484.1 5805.9 5062 4353.9 3832.8 3389.3
3011.3 2798.5 2675.2 2567.8 2456.4 2362.9 2313.2 2295.3 2261.5 2185.9
2076.5 1967.1 1855.7 1748.3 1631 1515.6 1398.3 1273 1151.6 1018.4
877.1 720 541 350.1 179 37.8 0
7548.2 7417 7112.7 6613.4 5881.5 4988.4 4232.6 3709.5 3291.8 3031.2
2907.9 2794.5 2675.2 2547.9 2430.6 2359 2337.1 2325.1 2297.3 2207.8
2000.9 1883.6 1778.2 1676.7 1583.2 1495.7 1388.3 1269 1141.7 998.5
843.3 676.3 501.2 338.1 181 49.7 0
7548.2 7365.3 6941.6 6251.4 5304.7 4373.8 3779.1 3339.5 3100.8 2997.4
2868.1 2742.8 2657.3 2565.8 2440.5 2360.9 2325.1 2277.4 2066.6 1977.1
1947.2 1935.3 1901.5 1847.8 1766.2 1658.8 1507.7 1366.4 1211.3 1056.2
897 737.9 572.8 405.8 238.7 81.5 0
7548.2 7351.3 6834.2 5976.9 4900.9 4059.5 3528.5 3188.4 3086.9 2969.6
2826.4 2728.9 2667.2 2585.7 2436.5 2335.1 2255.5 2036.7 1961.2 1929.3
1903.5 1897.5 1873.6 1810 1700.6 1571.3 1432.1 1280.9 1123.8 982.6
845.3 710.1 580.8 449.5 451.5 342.1 0
7548.2 7297.6 6683 5714.4 4594.6 3870.6 3377.3 3158.5 3084.9 2951.7
2814.4 2726.9 2675.2 2593.7 2418.6 2265.5 2064.6 1907.4 1857.7 1812
1782.1 1764.2 1682.7 1591.2 1487.8 1384.3 1263 1145.7 1016.4 885.1
761.8 634.5 515.2 620.6 556.9 187 0
7548.2 7281.7 6629.3 5620.9 4469.3 3719.4 3277.9 3146.6 3079 2949.7
2814.4 2732.9 2695.1 2619.5 2406.7 2181.9 1919.4 1810 1740.4 1684.7
1656.8 1595.2 1491.7 1396.3 1298.8 1189.4 1093.9 998.5 897 805.5
759.8 600.7 499.2 690.2 318.2 79.6 0
7548.2 7307.6 6669.1 5632.8 4497.1 3769.1 3295.8 3154.5 3098.9 2971.6
2826.4 2748.8 2709 2641.4 2434.5 2183.9 1915.4 1806 1732.4 1674.7
1642.9 1583.2 1481.8 1392.3 1292.8 1187.4 1082 986.5 893.1 781.7
684.2 562.9 499.2 692.2 274.5 67.6 0
